Coupling link for direct coil mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RH29241GP11

Part Number
3RH29241GP11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.49 €

1 11 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 35 Product size (width)(mm) 45 Product size (depth)(mm) 50
Product type Coupler Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
IP rating IP20 Frame size S0 Mounting type (relays) Screw-fit

This page is Coupling link for direct coil mounting, part number 3RH29241GP11.
You can find the detail information about specifications and dimensions on part number 3RH29241GP11.

Tech Support