Auxiliary switch (3KC98032)

Auxiliary switch 3KC98032

Click on this image to zoom in.

Click on this image to zoom in.

  • Auxiliary switch 3KC98032
  • Auxiliary switch 3KC98032
  • Auxiliary switch 3KC98032
  • Auxiliary switch 3KC98032
  • Auxiliary switch 3KC98032
  • Auxiliary switch 3KC98032
  • Auxiliary switch 3KC98032
  • Volume Discount

Product Details:

Manufacturer part number: 3KC98032

Brand: SIEMENS

Price: 94.11

Delivery time: 11 Days


Technical Data:

Product size (height): - mm

Product size (width): - mm

Product size (depth): - mm

Ambient temperature (min.): - °C

Ambient temperature (max.): - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC98032

Part Number
3KC98032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Current load
(A)
Durability Electrical lifespan Number of pins Nominal current
(A)
Auxiliary contact type Switching voltage
(V)
IP rating Compatible with (details)
(mm)
Connection (components) Frame size Mounting type (relays) Type (misc.)
-

94.11 €

1 11 Days ---------42 change-overs--3KC4---Frame Clamp

Loading...

  1. 1

This page is Auxiliary switch, part number 3KC98032.
You can find the detail information about specifications and dimensions on part number 3KC98032.

Variation of this product

Part Number
3KC96031
3KC96032
3KC98031
3KD91031
3LD92005B
3LD92005BF
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Current load
(A)
Durability Electrical lifespan Number of pins Nominal current
(A)
Auxiliary contact type Switching voltage
(V)
IP rating Compatible with (details)
(mm)
Connection (components) Frame size Mounting type (relays) Type (misc.)
-

76.17 €

1 12 Days 48.410417.8-------3 change-overs--3KC3, 3KC6---Frame Clamp
-

76.17 €

1 12 Days 48.410417.8-------3 change-overs--3KC3, 3KC6---Frame Clamp
-

94.11 €

1 11 Days ---------42 change-overs--3KC4---Frame Clamp
-

7.83 €

1 8 Days ---------51 change-over--3KD, size 1 and 2---Auxiliary switch
-

13.44 €

1 3 Days 503210.6-------1 maker, 1 breaker--Main and EMERGENCY-STOP switch 3 LD2----
-

23.52 €

1 9 Days 503210.6-------1 maker, 1 breaker--Main and EMERGENCY-STOP switch 3 LD2----

Tech Support