Auxiliary switch can be mounted on the side (3RV29011C)

Auxiliary switch can be mounted on the side 3RV29011C

Click on this image to zoom in.

Click on this image to zoom in.

  • Auxiliary switch can be mounted on the side 3RV29011C
  • Auxiliary switch can be mounted on the side 3RV29011C

Product Details:

Manufacturer part number: 3RV29011C

Brand: SIEMENS

Price: 11.19

Delivery time: 11 Days


Technical Data:

Auxiliary contact type: 2 breakers


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV29011C

Part Number
3RV29011C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auxiliary contact type
-

11.19 €

1 11 Days 2 breakers

Loading...

  1. 1

Basic information

Product type Auxiliary switch Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +60
IP rating IP20 Connection (components) Screw terminals Mounting type (relays) Push-fit

This page is Auxiliary switch can be mounted on the side, part number 3RV29011C.
You can find the detail information about specifications and dimensions on part number 3RV29011C.

Variation of this product

Part Number
3RV2901-1A
3RV29011J
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Auxiliary contact type

12.32 €

1 3 Days 1 maker, 1 breaker
-

25.76 €

1 11 Days 2 makers, 2 breakers

Tech Support