Basic unit

Basic unit

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3UF70001AB000
3UF70001AU000
3UF70101AU000
3UF70111AB000
3UF70121AB000
3UF70131AB000
3UF70131AU000
3UF70201AB010
3UF70201AU010
6AG10101AU004AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) Type (misc.)

632.93 €

1 11 Days 1114595443-

532.21 €

1 11 Days 1114595443-

733.89 €

1 11 Days 11145124443-

969.19 €

1 11 Days 11145124443-

814.39 €

1 11 Days 11145124443-

913.16 €

1 11 Days 11145124443-

785.97 €

1 11 Days 11145124443-

512.68 €

1 11 Days 10022.5124.5442-

436.17 €

1 Available 11 Days 10022.5124.5442-

957.99 €

1 52 Days 111110124---Basic Unit 2

Loading...

  1. 1

Basic information

Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60 IP rating IP20
Fitting type (details) Screw and snap

Tech Support