Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RV24314BA10 |
3RV24314DA10 |
3RV24314EA10 |
3RV24314JA10 |
3RV24314SA10 |
3RV24314TA10 |
3RV24314UA10 |
3RV24314VA10 |
3RV24314WA10 |
3RV24314XA10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | Current load (A) | |
---|---|---|---|---|---|---|
174.89 € | 1 | Available | 11 Days | 20 A (max) | 20 | |
196.75 € | 1 | Available | 11 Days | 18 - 25 A | 25 | |
235.01 € | 1 | Available | 11 Days | 32 A (max) | 32 | |
278.76 € | 1 | Available | 12 Days | 54 - 65 A | 62 | |
163.96 € | 1 | Available | 12 Days | 14 A (max) | 14 | |
174.89 € | 1 | Available | 12 Days | 17 A (max) | 17 | |
267.81 € | 1 | Available | 12 Days | 40 A (max) | 40 | |
273.28 € | 1 | Available | 11 Days | 45 A (max) | 45 | |
278.76 € | 1 | Available | 11 Days | 42 - 52 A | 52 | |
278.76 € | 1 | Available | 11 Days | 59 A (max) | 59 |
Loading...
No. of pins | 3 | Product size (height)(mm) | 140 | Product size (width)(mm) | 55 |
---|---|---|---|---|---|
Product size (depth)(mm) | 149 | Switching voltage (max.)(V AC) | 690 V AC | Frame size | S2 |
IP rating | IP20 | Connection (components) | Screw terminals | Mounting type (relays) | DIN rail |
Product type | Circuit breaker | Ambient temperature (min.)(°C) | -20 | Ambient temperature (max.)(°C) | +60 |
Configure
Basic Attributes
Adjustment range (amperage)
Current load(A)
Filter by standard shipping days
Optional Attributes