Manufacturer part number: 5SY51037
Brand: SIEMENS
Price: 69.45 €
Delivery time: 38 Days
Nominal current: 3 A
Release characteristics: C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5SY51037
No. of pins | 1 | Product size (height)(mm) | 90 | Product size (width)(mm) | 18 |
---|---|---|---|---|---|
Product size (depth)(mm) | 76 | Colour | Grey | Compatible with (details) | SENTRON |
Nominal voltage(V) | 230, 400 | Operating voltage(V) | 440 | Product type | Circuit breaker |
Switch-off capacity(kA) | 10 |
This page is Circuit breaker Universal current 220 V, part number 5SY51037.
You can find the detail information about specifications and dimensions on part number 5SY51037.
Part Number |
---|
5SY51017 |
5SY51026 |
5SY51027 |
5SY51046 |
5SY51047 |
5SY51057 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Release characteristics |
---|---|---|---|---|---|---|
69.45 € | 1 | 39 Days | 1 | C | ||
48.77 € | 1 | Available | 38 Days | 2 | B | |
74.07 € | 1 | Available | 38 Days | 2 | C | |
48.77 € | 1 | Available | 38 Days | 4 | B | |
69.45 € | 1 | 38 Days | 4 | C | ||
69.45 € | 1 | 38 Days | 0.5 | C |