Circuit breaker 3VA5 UL frame 250 breaking capacity class M (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA52115EC310AA0
3VA52115ED310AA0
3VA52115ED610AA0
3VA52125EC311AA0
3VA52125ED310AA0
3VA52125ED311AA0
3VA52125ED610AA0
3VA52155EC310AA0
3VA52155EC311AA0
3VA52175EC310AA0
3VA52175EC610AA0
3VA52175ED310AA0
3VA52175ED311AA0
3VA52175ED610AA0
3VA52205EC610AA0
3VA52205ED310AA0
3VA52205ED311AA0
3VA52205ED610AA0
3VA52225EC311AA0
3VA52225ED310AA0
3VA52225ED610AA0
3VA52255EC310AA0
3VA52255EC311AA0
3VA52255EC610AA0
3VA52255ED311AA0
3VA52255ED610AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Adjustment range (amperage) Switching voltage (max.)
(V DC/AC)
OCR type

722.69 €

1 17 Days 3-pin110 - 110 A690TM230

704.76 €

1 17 Days 3-pin110 - 110 A690TM210

621.85 €

1 98 Days 2-pin110 - 110 A690TM210

789.92 €

1 98 Days 3-pin125 - 125 A480TM230

722.69 €

1 16 Days 3-pin125 - 125 A690TM210

778.71 €

1 98 Days 3-pin125 - 125 A480TM210

621.85 €

1 98 Days 2-pin125 - 125 A690TM210

828.01 €

1 17 Days 3-pin150 - 150 A690TM230

861.63 €

1 98 Days 3-pin150 - 150 A480TM230

850.43 €

1 17 Days 3-pin175 - 175 A690TM230

745.09 €

1 98 Days 2-pin175 - 175 A690TM230

834.73 €

1 16 Days 3-pin175 - 175 A690TM210

917.65 €

1 98 Days 3-pin175 - 175 A480TM210

727.17 €

1 17 Days 2-pin175 - 175 A690TM210

745.09 €

1 17 Days 2-pin200 A (max)690TM230

789.92 €

1 17 Days 3-pin200 A (max)690TM210

913.16 €

1 98 Days 3-pin200 A (max)480TM210

727.17 €

1 16 Days 2-pin200 A (max)690TM210

1,058.83 €

1 4 Days 3-pin225 - 225 A480TM230

957.99 €

1 17 Days 3-pin225 - 225 A690TM210

823.53 €

1 98 Days 2-pin225 - 225 A690TM210

973.67 €

1 17 Days 3-pin250 - 250 A690TM230

1,058.83 €

1 98 Days 3-pin250 - 250 A480TM230

845.93 €

1 98 Days 2-pin250 - 250 A690TM230

1,025.21 €

1 98 Days 3-pin250 - 250 A480TM210

823.53 €

1 16 Days 2-pin250 - 250 A690TM210

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 185 Product size (width)(mm) 105
Product size (depth)(mm) 83 Min. temperature(°C) -25 Max. temperature(°C) +70
IP rating IP40 Breaking capacity rating M

Tech Support