Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Adjustment range (amperage) | OCR type | |
---|---|---|---|---|---|---|---|---|
2,044.81 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU320 | ||
2,044.81 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU330 | ||
1,791.60 € | 1 | 98 Days | 3-pin | 105 | 40 - 100 A | ETU350 | ||
2,235.29 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU350 | ||
3,075.63 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU560 | ||
3,270.59 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU560 | ||
2,587.12 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU820 | ||
3,120.45 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU820 | ||
2,609.52 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU830 | ||
2,873.95 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU830 | ||
3,086.84 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU830 | ||
2,896.36 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU850 | ||
3,203.36 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU850 | ||
3,192.16 € | 1 | 4 Days | 4-pin | 140 | 40 - 100 A | ETU860 | ||
2,867.23 € | 1 | 4 Days | 3-pin | 105 | 40 - 100 A | ETU856 | ||
1,518.21 € | 1 | 12 Days | 3-pin | 105 | 100 - 250 A | ETU320 | ||
1,701.96 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU320 | ||
2,044.81 € | 1 | 98 Days | 4-pin | 140 | 100 - 250 A | ETU320 | ||
2,257.71 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU320 | ||
1,820.73 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU330 | ||
2,358.55 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU330 | ||
1,574.23 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU350 | ||
2,257.71 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU550 | ||
2,896.36 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU550 | ||
2,542.29 € | 1 | 11 Days | 3-pin | 105 | 100 - 250 A | ETU560 | ||
2,739.49 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU560 | ||
3,075.63 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU560 | ||
3,270.59 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU560 | ||
2,082.91 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU556 | ||
2,486.28 € | 1 | 4 Days | 3-pin | 105 | 100 - 250 A | ETU820 | ||
2,968.07 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU830 | ||
2,654.35 € | 1 | 98 Days | 3-pin | 105 | 100 - 250 A | ETU860 | ||
2,867.23 € | 1 | 4 Days | 3-pin | 105 | 100 - 250 A | ETU860 | ||
2,302.52 € | 1 | 4 Days | 3-pin | 105 | 100 - 250 A | ETU856 | ||
2,896.36 € | 1 | 4 Days | 4-pin | 140 | 100 - 250 A | ETU856 |
Loading...
Mounting type (relays) | Fixed | Product size (height)(mm) | 198 | Product size (depth)(mm) | 86 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Switching voltage (max.)(V DC/AC) | 600 |
IP rating | IP40 | Breaking capacity rating | C |
Configure
Basic Attributes
Number of pins
Product size (width)(mm)
Adjustment range (amperage)
OCR type
Filter by standard shipping days
Optional Attributes