Circuit breaker 3VA6 UL frame 250 breaking capacity class M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA62105HL312AA0
3VA62105HL410AA0
3VA62105HM312AA0
3VA62105HM410AA0
3VA62105HN310AA0
3VA62105HN312AA0
3VA62105JP312AA0
3VA62105JQ310AA0
3VA62105JQ312AA0
3VA62105JQ410AA0
3VA62105JQ412AA0
3VA62105JT410AA0
3VA62105JT412AA0
3VA62105KL410AA0
3VA62105KM312AA0
3VA62105KM410AA0
3VA62105KP310AA0
3VA62105KP312AA0
3VA62105KQ310AA0
3VA62105KT312AA0
3VA62255HL310AA0
3VA62255HL412AA0
3VA62255HM310AA0
3VA62255HM410AA0
3VA62255HN310AA0
3VA62255HN312AA0
3VA62255JP410AA0
3VA62255JQ310AA0
3VA62255JQ312AA0
3VA62255JQ410AA0
3VA62255JQ412AA0
3VA62255JT310AA0
3VA62255JT312AA0
3VA62255JT410AA0
3VA62255KL310AA0
3VA62255KL312AA0
3VA62255KL410AA0
3VA62255KL412AA0
3VA62255KM312AA0
3VA62255KM410AA0
3VA62255KP312AA0
3VA62255KP410AA0
3VA62255KQ312AA0
3VA62255KQ410AA0
3VA62255KT310AA0
3VA62255KT410AA0
3VA62255KT412AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,383.76 €

1 98 Days 3-pin10540 - 100 AETU320

1,668.35 €

1 98 Days 4-pin14040 - 100 AETU320

1,742.29 €

1 4 Days 3-pin10540 - 100 A-

1,982.07 €

1 98 Days 4-pin14040 - 100 A-

1,338.93 €

1 98 Days 3-pin10540 - 100 AETU350

1,473.39 €

1 98 Days 3-pin10540 - 100 AETU350

2,044.81 €

1 98 Days 3-pin10540 - 100 A-

2,194.96 €

1 98 Days 3-pin10540 - 100 AETU560

2,414.56 €

1 4 Days 3-pin10540 - 100 AETU560

2,654.35 €

1 98 Days 4-pin14040 - 100 AETU560

2,844.81 €

1 4 Days 4-pin14040 - 100 AETU560

2,250.99 €

1 4 Days 4-pin14040 - 100 AETU556

2,844.81 €

1 4 Days 4-pin14040 - 100 AETU556

2,452.67 €

1 98 Days 4-pin14040 - 100 AETU820

2,560.23 €

1 4 Days 3-pin10540 - 100 AETU830

2,732.77 €

1 4 Days 4-pin14040 - 100 AETU830

2,011.20 €

1 98 Days 3-pin10540 - 100 AETU850

2,358.55 €

1 4 Days 3-pin10540 - 100 AETU850

2,324.93 €

1 98 Days 3-pin10540 - 100 AETU860

2,542.29 €

1 4 Days 3-pin10540 - 100 AETU856

1,215.68 €

1 12 Days 3-pin105100 - 250 AETU320

1,820.73 €

1 98 Days 4-pin140100 - 250 AETU320

1,540.61 €

1 98 Days 3-pin105100 - 250 AETU330

1,982.07 €

1 98 Days 4-pin140100 - 250 AETU330

1,343.41 €

1 98 Days 3-pin105100 - 250 AETU350

1,473.39 €

1 98 Days 3-pin105100 - 250 AETU350

2,358.55 €

1 98 Days 4-pin140100 - 250 AETU550

2,194.96 €

1 98 Days 3-pin105100 - 250 AETU560

2,284.60 €

1 98 Days 3-pin105100 - 250 AETU560

2,649.85 €

1 98 Days 4-pin140100 - 250 AETU560

2,844.81 €

1 98 Days 4-pin140100 - 250 AETU560

1,858.83 €

1 98 Days 3-pin105100 - 250 AETU556

2,414.56 €

1 98 Days 3-pin105100 - 250 AETU556

2,257.71 €

1 4 Days 4-pin140100 - 250 AETU556

1,955.19 €

1 98 Days 3-pin105100 - 250 AETU820

2,262.19 €

1 98 Days 3-pin105100 - 250 AETU820

2,452.67 €

1 98 Days 4-pin140100 - 250 AETU820

2,683.48 €

1 4 Days 4-pin140100 - 250 AETU820

2,560.23 €

1 98 Days 3-pin105100 - 250 AETU830

2,732.77 €

1 4 Days 4-pin140100 - 250 AETU830

2,358.55 €

1 98 Days 3-pin105100 - 250 AETU850

2,537.81 €

1 98 Days 4-pin140100 - 250 AETU850

2,542.29 €

1 98 Days 3-pin105100 - 250 AETU860

2,806.72 €

1 98 Days 4-pin140100 - 250 AETU860

2,156.87 €

1 98 Days 3-pin105100 - 250 AETU856

2,537.81 €

1 4 Days 4-pin140100 - 250 AETU856

2,986.00 €

1 4 Days 4-pin140100 - 250 AETU856

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 198 Product size (depth)(mm) 86
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating M

Tech Support