Circuit breaker 3VA6 UL frame 400 breaking capacity class C (3VA63257HN310AA0)

Circuit breaker 3VA6 UL frame 400 breaking capacity class C 3VA63257HN310AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Circuit breaker 3VA6 UL frame 400 breaking capacity class C 3VA63257HN310AA0
  • Circuit breaker 3VA6 UL frame 400 breaking capacity class C 3VA63257HN310AA0
  • Circuit breaker 3VA6 UL frame 400 breaking capacity class C 3VA63257HN310AA0
  • Circuit breaker 3VA6 UL frame 400 breaking capacity class C 3VA63257HN310AA0
  • Circuit breaker 3VA6 UL frame 400 breaking capacity class C 3VA63257HN310AA0

Product Details:

Manufacturer part number: 3VA63257HN310AA0

Brand: SIEMENS

Price: 1,982.07

Delivery time: 98 Days


Technical Data:

Number of pins: 3-pin

Product size (width): 138 mm

Adjustment range (amperage): 100 - 250 A

OCR type: ETU350


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA63257HN310AA0

Part Number
3VA63257HN310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

1,982.07 €

1 98 Days 3-pin138100 - 250 AETU350

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating C

This page is Circuit breaker 3VA6 UL frame 400 breaking capacity class C, part number 3VA63257HN310AA0.
You can find the detail information about specifications and dimensions on part number 3VA63257HN310AA0.

Variation of this product

Part Number
3VA63257HL410AA0
3VA63257HL412AA0
3VA63257HN410AA0
3VA63257HN412AA0
3VA63257JP310AA0
3VA63257JP312AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

2,414.56 €

1 4 Days 4-pin184100 - 250 AETU320

2,777.59 €

1 4 Days 4-pin184100 - 250 AETU320

2,705.88 €

1 98 Days 4-pin184100 - 250 AETU350

2,907.56 €

1 4 Days 4-pin184100 - 250 AETU350

2,519.89 €

1 98 Days 3-pin138100 - 250 AETU550

2,784.32 €

1 98 Days 3-pin138100 - 250 AETU550

Tech Support