Circuit breaker 3VA6 UL frame 600 breaking capacity class M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA64405HL312AA0
3VA64405HL410AA0
3VA64405HL412AA0
3VA64405HM312AA0
3VA64405HM410AA0
3VA64405HN312AA0
3VA64405HN410AA0
3VA64405HN412AA0
3VA64405JP410AA0
3VA64405JP412AA0
3VA64405JQ310AA0
3VA64405JT310AA0
3VA64405JT312AA0
3VA64405JT412AA0
3VA64405KL312AA0
3VA64405KL412AA0
3VA64405KM312AA0
3VA64405KM412AA0
3VA64405KP312AA0
3VA64405KQ310AA0
3VA64405KQ312AA0
3VA64405KQ410AA0
3VA64405KQ412AA0
3VA64405KT410AA0
3VA64405KT412AA0
3VA64605HL310AA0
3VA64605HL410AA0
3VA64605HM310AA0
3VA64605HM410AA0
3VA64605HN310AA0
3VA64605HN410AA0
3VA64605JP310AA0
3VA64605JQ310AA0
3VA64605JT310AA0
3VA64605JT410AA0
3VA64605KL310AA0
3VA64605KL410AA0
3VA64605KM310AA0
3VA64605KQ410AA0
3VA64605KT310AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (width)
(mm)
Adjustment range (amperage) OCR type

2,340.61 €

1 98 Days 3-pin138160 - 400 AETU320

2,705.88 €

1 98 Days 4-pin184160 - 400 AETU320

3,109.24 €

1 98 Days 4-pin184160 - 400 AETU320

2,683.48 €

1 98 Days 3-pin138160 - 400 AETU330

2,997.20 €

1 4 Days 4-pin184160 - 400 AETU330

2,463.87 €

1 98 Days 3-pin138160 - 400 AETU350

3,001.68 €

1 98 Days 4-pin184160 - 400 AETU350

3,225.77 €

1 4 Days 4-pin184160 - 400 AETU350

3,505.88 €

1 4 Days 4-pin184160 - 400 AETU550

3,792.72 €

1 4 Days 4-pin184160 - 400 AETU550

3,053.23 €

1 98 Days 3-pin138160 - 400 AETU560

2,743.97 €

1 98 Days 3-pin138160 - 400 AETU556

3,366.95 €

1 98 Days 3-pin138160 - 400 AETU556

4,106.44 €

1 4 Days 4-pin184160 - 400 AETU556

3,169.75 €

1 98 Days 3-pin138160 - 400 AETU820

3,938.37 €

1 4 Days 4-pin184160 - 400 AETU820

3,449.85 €

1 4 Days 3-pin138160 - 400 AETU830

4,222.97 €

1 4 Days 4-pin184160 - 400 AETU830

3,288.52 €

1 98 Days 3-pin138160 - 400 AETU850

3,192.16 €

1 98 Days 3-pin138160 - 400 AETU860

3,505.88 €

1 98 Days 3-pin138160 - 400 AETU860

3,938.37 €

1 4 Days 4-pin184160 - 400 AETU860

4,245.37 €

1 98 Days 4-pin184160 - 400 AETU860

3,669.47 €

1 4 Days 4-pin184160 - 400 AETU856

4,245.37 €

1 4 Days 4-pin184160 - 400 AETU856

2,168.07 €

1 12 Days 3-pin138240 - 600 AETU320

2,923.25 €

1 98 Days 4-pin184240 - 600 AETU320

2,441.45 €

1 98 Days 3-pin138240 - 600 AETU330

3,236.97 €

1 98 Days 4-pin184240 - 600 AETU330

2,392.16 €

1 11 Days 3-pin138240 - 600 AETU350

3,203.36 €

1 98 Days 4-pin184240 - 600 AETU350

2,856.03 €

1 98 Days 3-pin138240 - 600 AETU550

3,169.75 €

1 98 Days 3-pin138240 - 600 AETU560

2,743.97 €

1 98 Days 3-pin138240 - 600 AETU556

3,445.37 €

1 4 Days 4-pin184240 - 600 AETU556

2,923.25 €

1 98 Days 3-pin138240 - 600 AETU820

3,774.79 €

1 98 Days 4-pin184240 - 600 AETU820

3,136.13 €

1 4 Days 3-pin138240 - 600 AETU830

4,117.65 €

1 98 Days 4-pin184240 - 600 AETU860

3,001.68 €

1 4 Days 3-pin138240 - 600 AETU856

Loading...

  1. 1

Basic information

Mounting type (relays) Fixed Product size (height)(mm) 248 Product size (depth)(mm) 110
Min. temperature(°C) -25 Max. temperature(°C) +70 Switching voltage (max.)(V DC/AC) 600
IP rating IP40 Breaking capacity rating M

Tech Support