Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2200-1404
Number of Poles(Pole) | 1 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 67.90 |
---|---|---|---|---|---|
Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 | Stripping length (max.)(mm) | 11 |
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 24 | AWG max. | 16 |
No. of rows | 1 | Pins per row | 4 | Colour | Blue |
Connection (components) | Push-in connector | Connector features | + latchkey|+ CAGE CLAMP® | Industrial goods | Yes |
Manufacturer part # | 2200-1404 | Product type | Continuity | Type (manufacturer type) | 2200-1404 |
This page is In-line Terminal Block for DIN Rail, Button Operation Type 2200 Series (Ferrule Crimp Stranded Wire, Solid Wire Can Be Connected Immediately), part number 2200-1404.
You can find the detail information about specifications and dimensions on part number 2200-1404.