Phase sequence sticker sheet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB-S-PS

Part Number
BB-S-PS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.72 €

5 3 Days

Loading...

  1. 1

Basic information

Colour White Width(mm) 49 Height(mm) 112
Self-adhesive true Diameter(mm) 1 Length(mm) 1
Text With inscription Magnetic false Transparent false

This page is Phase sequence sticker sheet, part number BB-S-PS.
You can find the detail information about specifications and dimensions on part number BB-S-PS.

Tech Support