Mounting kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XSMFDB0606-MC
XSMIB20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Suitable for enclosure building height
(mm)

1,356.77 €

1 32 Days Grey600200060070356006000

441.15 €

1 5 Days Stainless steel2719123430002000

Loading...

  1. 1

Basic information

Model Other Max. load capacity(kg) 0 Material Metal

Tech Support