Socket 3p (NZM2-XSVS)

Socket 3p NZM2-XSVS

Product Details:

Manufacturer part number: NZM2-XSVS

Brand: EATON

Price: 206.62

Delivery time: 3 Days


Technical Data:

Type of electrical connection of main circuit: Screw connection

Version as built-in device: true

Version as busbar adapter: false

Rated current In: 230 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZM2-XSVS

Part Number
NZM2-XSVS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electrical connection of main circuit Version as built-in device Version as busbar adapter Rated current In
(A)

206.62 €

1 3 Days Screw connectiontruefalse230

Loading...

  1. 1

Basic information

Number of poles 3

This page is Socket 3p, part number NZM2-XSVS.
You can find the detail information about specifications and dimensions on part number NZM2-XSVS.

Variation of this product

Part Number
NZM1-XSVS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type of electrical connection of main circuit Version as built-in device Version as busbar adapter Rated current In
(A)

198.68 €

1 3 Days Frame clampfalsetrue108

Tech Support