RCD / MCB combination switch (PXK-B6/1N/003-A)

RCD / MCB combination switch PXK-B6/1N/003-A

Product Details:

Manufacturer part number: PXK-B6/1N/003-A

Brand: EATON

Price: 203.69

Delivery time: 3 Days


Technical Data:

Rated short-circuit breaking capacity Icn acc. EN 61009-1: 10 kA

Built-in depth: 69.5 mm

Rated current: 6 A

Rated voltage: 240 V

Release characteristic: B


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PXK-B6/1N/003-A

Part Number
PXK-B6/1N/003-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity Icn acc. EN 61009-1
(kA)
Built-in depth
(mm)
Rated current
(A)
Rated voltage
(V)
Release characteristic Rated insulation voltage Ui
(V)
Rated fault current
(mA)
Surge current capacity
(kA)
Width in number of modular spacings Number of protected poles Concurrently switching N-neutral Rated short-circuit breaking capacity IEC 60947-2
(kA)
Number of poles (total) Anti-nuisance tripping version Disconnection characteristic Rated short-circuit breaking capacity acc. EN 61009
(kA)

203.69 €

1 3 Days 1069.56240B4400.030.2521true02false-10

Loading...

  1. 1

Basic information

Voltage type AC Leakage current type A Current limiting class 3
Over voltage category 3 Pollution degree 2 Frequency 50 Hz
Degree of protection (IP) IP20 Suitable for flush-mounted installation false Connectable conductor cross section solid-core(mm²) 1|25
Connectable conductor cross section multi-wired(mm²) 1|25 With interlocking device false Ambient temperature during operating(°C) -25|40
Rated impulse withstand voltage Uimp(kV) 4

This page is RCD / MCB combination switch, part number PXK-B6/1N/003-A.
You can find the detail information about specifications and dimensions on part number PXK-B6/1N/003-A.

Variation of this product

Part Number
FRBM4-C25/3N/003-A
FRBM4-C25/3N/03-A
FRBM4-C32/3N/003-A
PXK-C10/1N/003-A
PXK-C13/1N/003-A
PXK-C16/1N/003-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity Icn acc. EN 61009-1
(kA)
Built-in depth
(mm)
Rated current
(A)
Rated voltage
(V)
Release characteristic Rated insulation voltage Ui
(V)
Rated fault current
(mA)
Surge current capacity
(kA)
Width in number of modular spacings Number of protected poles Concurrently switching N-neutral Rated short-circuit breaking capacity IEC 60947-2
(kA)
Number of poles (total) Anti-nuisance tripping version Disconnection characteristic Rated short-circuit breaking capacity acc. EN 61009
(kA)

206.53 €

1 3 Days 4.575.525415C5000.030.2543true4.54false-4.5

211.22 €

1 3 Days 4.575.525415C5000.30.2543true4.54false-4.5

211.22 €

1 3 Days 4.575.532415C5000.030.2543true4.54false-4.5

205.70 €

1 3 Days 1069.510240C4400.030.2521true02false-10

205.70 €

1 3 Days 1069.513240C4400.030.2521true02false-10

205.70 €

1 3 Days 1069.516240C4400.030.2521true02false-10

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360