Copper strip (CU-BAND10X32X1-BK)

Copper strip CU-BAND10X32X1-BK

Product Details:

Manufacturer part number: CU-BAND10X32X1-BK

Brand: EATON

Price: 386.37

Delivery time: 3 Days


Technical Data:

Width: 32 mm

Thickness: 14 mm

Lamella thickness: 1 mm

Number of lamellas: 10

Rated operation current: 800 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CU-BAND10X32X1-BK

Part Number
CU-BAND10X32X1-BK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thickness
(mm)
Lamella thickness
(mm)
Number of lamellas Rated operation current
(A)

386.37 €

3 3 Days 3214110800

Loading...

  1. 1

Basic information

Length(mm) 2000 Laminated true

This page is Copper strip, part number CU-BAND10X32X1-BK.
You can find the detail information about specifications and dimensions on part number CU-BAND10X32X1-BK.

Variation of this product

Part Number
CU-BAND10X16X0,​8-BK
CU-BAND10X16X0,​8-BU
CU-BAND10X16X0,​8-GNYE
CU-BAND11X21X1-BK
CU-BAND11X21X1-BU
CU-BAND11X21X1-GNYE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Thickness
(mm)
Lamella thickness
(mm)
Number of lamellas Rated operation current
(A)

98.02 €

5 3 Days 16120.810400

98.02 €

5 3 Days 16120.810400

99.24 €

5 3 Days 16120.810400

175.44 €

5 3 Days 2115111630

175.44 €

5 5 Days 2115111630

175.44 €

5 28 Days 2115111630

Tech Support