Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-SK/VB/SZ
Colour | Other | Width(mm) | 0 | Model | Components for lace up technique |
---|---|---|---|---|---|
Height(mm) | 0 | Depth(mm) | 0 | RAL-number | 0 |
Material | Other |
This page is Cabinet connector set, part number ZSD-SK/VB/SZ.
You can find the detail information about specifications and dimensions on part number ZSD-SK/VB/SZ.