Block busbar 1Ph. (Z-SV-10/1P-1TE/13)

Block busbar 1Ph. Z-SV-10/1P-1TE/13

Product Details:

Manufacturer part number: Z-SV-10/1P-1TE/13

Brand: EATON

Price: 3.18

Delivery time: 3 Days


Technical Data:

Cross section: 10 mm²

Rated permanent current Iu: 50 A

Number of poles: 1

Length: 231.4 mm

Rated surge voltage: 4 kV


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-SV-10/1P-1TE/13

Part Number
Z-SV-10/1P-1TE/13
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section
(mm²)
Rated permanent current Iu
(A)
Number of poles Length
(mm)
Rated surge voltage
(kV)
Max. rated operation voltage Ue
(V)

3.18 €

10 3 Days 10501231.44415

Loading...

  1. 1

Basic information

Insulated true Number of phases 1 Conditioned rated short-circuit current Iq(kA) 0
Type of electric connection Pin Number of modular spacings 1 Rated short-time withstand current lcw(kA) 0
Suitable for devices with auxiliary switch false Suitable for devices with N-busbar false Suitable for number of devices 0
Pitch dimensions(mm) 0

This page is Block busbar 1Ph., part number Z-SV-10/1P-1TE/13.
You can find the detail information about specifications and dimensions on part number Z-SV-10/1P-1TE/13.

Variation of this product

Part Number
Z-SV-10/N-1TE/13
Z-SV/UL-16/1P-1TE/12
Z-SV/UL-16/1P-1TE/18
Z-SV/UL-16/1P-1TE/6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section
(mm²)
Rated permanent current Iu
(A)
Number of poles Length
(mm)
Rated surge voltage
(kV)
Max. rated operation voltage Ue
(V)

3.18 €

10 3 Days 10502231.44415

15.63 €

10 3 Days 16012109.5690

21.25 €

10 3 Days 16013159.5690

9.29 €

10 3 Days 16011059.5690

Tech Support