Manufacturer part number: SE-RS-I43
Brand: EATON
Price: 64.62 €
Delivery time: 26 Days
Type of connection: -
Rated current: - A
Number of poles: 3
Busbar distance: 50 mm
Max. rated current: 250 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SE-RS-I43
Part Number
|
---|
SE-RS-I43 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of connection | Rated current (A) | Number of poles | Busbar distance (mm) | Max. rated current (A) | |
---|---|---|---|---|---|---|---|---|---|---|
64.62 € | 1 | 26 Days | - | - | 3 | 50 | 250 |
Loading...
This page is Busbar assembly, part number SE-RS-I43.
You can find the detail information about specifications and dimensions on part number SE-RS-I43.
Part Number |
---|
BBT-CU-BAR500/720-150 |
BBT-CU20-30X5/10-150 |
BBT-CU20-30X5/10-95 |
SVS250630-5 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of connection | Rated current (A) | Number of poles | Busbar distance (mm) | Max. rated current (A) |
---|---|---|---|---|---|---|---|---|---|---|
68.31 € | 3 | 5 Days | Other | 1600 | 1 | - | - | |||
36.16 € | 3 | 5 Days | Other | 630 | 1 | - | - | |||
24.23 € | 3 | 3 Days | Other | 630 | 1 | - | - | |||
110.32 € | 1 | 26 Days | Housing/housing | 630 | 5 | - | - |