Busbar support (XBSN40)

Busbar support XBSN40

Product Details:

Manufacturer part number: XBSN40

Brand: EATON

Price: 114.70

Delivery time: 14 Days


Technical Data:

Colour: -

Width: - mm

Model: -

Height: - mm

Depth: - mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XBSN40

Part Number
XBSN40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
With cover Number of poles Material Short-circuit breaking capacity (Icw)
(kA)
Busbar distance
(mm)
Busbar height
(mm)
Busbar thickness
(mm)
Max. rated current
(A)
Suitable for enclosure building height
(mm)
Busbar position

114.70 €

1 14 Days ------Other-------------

Loading...

  1. 1

This page is Busbar support, part number XBSN40.
You can find the detail information about specifications and dimensions on part number XBSN40.

Variation of this product

Part Number
BBS-3/FL-185
BBS-3/FL-NA
BBS-3/PR
XDSFP
XNNS-30X15
XNNS-30X30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
With cover Number of poles Material Short-circuit breaking capacity (Icw)
(kA)
Busbar distance
(mm)
Busbar height
(mm)
Busbar thickness
(mm)
Max. rated current
(A)
Suitable for enclosure building height
(mm)
Busbar position

50.98 €

2 3 Days -----------3--185--2500--

35.89 €

10 3 Days -----------3--60--630--

53.70 €

3 3 Days -----------3--60--1600--

17.81 €

1 3 Days Stainless steel40Other100250-000--Metal-----2000-

131.85 €

5 3 Days Red100Other5011500-000--Plastic-----2000-

176.44 €

5 3 Days Red30Other3011500-000--Plastic-----2000-

Tech Support