Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width in number of modular spacings | Control voltage 1 (V) | Type of control voltage 1 | Frequency control voltage 1 (Hz) | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | Quote | 1 | 8|8 | DC | 0|0 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 8|8 | DC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 1 | 8|8 | AC | 50|50 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 8|8 | AC | 50|50 | 1 | 1 | ||
- | - | 1 | Quote | 1 | 8|8 | AC | 50|50 | 0 | 2 | ||
- | - | 1 | Quote | 1 | 12|12 | DC | 0|0 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 12|12 | DC | 0|0 | 1 | 1 | ||
- | - | 1 | Quote | 1 | 12|12 | DC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 12|12 | AC | 50|50 | 2 | 2 | ||
- | - | 1 | Quote | 1 | 12|12 | AC | 50|50 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 12|12 | AC | 50|50 | 1 | 1 | ||
- | 1 | Quote | 1 | 12|12 | AC | 50|50 | 0 | 2 | |||
- | - | 1 | Quote | 2 | 24|24 | DC | 0|0 | 2 | 2 | ||
- | - | 1 | Quote | 2 | 24|24 | DC | 0|0 | 4 | 0 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 1 | 1 | ||
- | 1 | Quote | 1 | 24|24 | DC | 0|0 | 0 | 2 | |||
- | - | 1 | Quote | 2 | 24|24 | AC | 50|50 | 2 | 2 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 4 | 0 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 2 | 0 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 1 | 1 | ||
- | 1 | Quote | 1 | 24|24 | AC | 50|50 | 0 | 2 | |||
- | - | 1 | Quote | 1 | 48|48 | AC | 50|50 | 0 | 2 | ||
- | - | 1 | Quote | 1 | 0|0 | DC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 0|0 | AC | 0|0 | 2 | 2 | ||
- | - | 1 | Quote | 1 | 0|0 | AC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 1 | 12|12 | DC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 230|230 | AC | 50|50 | 2 | 2 | ||
- | - | 1 | Quote | 2 | 230|230 | AC | 50|50 | 4 | 0 | ||
- | 1 | Quote | 2 | 230|230 | AC | 50|50 | 0 | 4 | |||
- | - | 1 | Quote | 1 | 230|230 | AC | 50|50 | 2 | 0 | ||
- | 1 | Quote | 1 | 230|230 | AC | 50|50 | 0 | 1 | |||
- | 1 | Quote | 1 | 230|230 | AC | 50|50 | 1 | 1 | |||
- | - | 1 | Quote | 1 | 230|230 | AC | 50|50 | 0 | 2 | ||
- | - | 1 | Quote | 1 | 0|0 | AC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 1 | 1 | ||
- | - | 1 | Quote | 2 | 230|230 | AC | 50|50 | 1 | 3 | ||
- | - | 1 | Quote | 2 | 12|12 | AC | 50|50 | 1 | 3 | ||
- | - | 1 | Quote | 2 | 24|24 | DC | 0|0 | 2 | 2 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 1 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 24|24 | AC | 50|50 | 1 | 3 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 1 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 230|230 | AC | 50|50 | 1 | 3 | ||
- | - | 1 | Quote | 1 | 230|230 | AC | 50|50 | 0 | 1 | ||
- | - | 1 | Quote | 1 | 230|230 | AC | 50|50 | 1 | 1 | ||
- | - | 1 | Quote | 1 | 230|230 | AC | 50|50 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 24|24 | DC | 0|0 | 2 | 2 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 1 | 1 | ||
- | - | 1 | Quote | 1 | 24|24 | DC | 0|0 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 24|24 | AC | 50|50 | 1 | 3 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 2 | 0 | ||
- | - | 1 | Quote | 1 | 24|24 | AC | 50|50 | 0 | 2 | ||
- | - | 1 | Quote | 2 | 230|230 | AC | 50|50 | 2 | 2 | ||
- | - | 1 | Quote | 2 | 230|230 | AC | 50|50 | 1 | 3 | ||
- | - | 1 | Quote | 1 | 230|230 | AC | 50|50 | 2 | 0 |
Loading...
Mounting method | DIN rail | Function | Mechanical | Built-in depth(mm) | 60 |
---|---|---|---|---|---|
Rated current(A) | 20 | Control voltage 2(V) | 0|0 | Type of control voltage 2 | AC/DC |
Frequency control voltage 2(Hz) | 0|0 | Voltage type of supply voltage | AC | Supply voltage(V) | 250|250 |
Max. switching current (cos phi = 0.6)(A) | 0 | Max. incandescent lamp load(W) | 0 | Max. load fluorescent lamp(VA) | 0 |
Max. load fluorescent lamp (Duo circuit)(VA) | 0 | Max. load fluorescent lamp (parallel compensated)(VA) | 0 | Number of contacts as change-over contact | 0 |