Manufacturer part number: ZSD-ZV-1100-BKE-I/APZ/B
Brand: EATON
Price: 3,482.90 €
Delivery time: 5 Days
Width: 550 mm
Number of fields: 2
Built-in width: 550 mm
Number of meter cabinets: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-ZV-1100-BKE-I/APZ/B
Mounting method | Surface mounted (plaster) | Model | eHZ | Height(mm) | 1100 |
---|---|---|---|---|---|
Depth(mm) | 225 | With mounting plate | false | Built-in depth(mm) | 225 |
Built-in height(mm) | 1100 | Material | Steel plate | Number of TSG-panels | 0 |
Number of distributor rows | 7 | Lower connection space | With bus bar 5-pole | Degree of protection (IP) | IP31 |
This page is Meter cabinet equipped for eHZ, part number ZSD-ZV-1100-BKE-I/APZ/B.
You can find the detail information about specifications and dimensions on part number ZSD-ZV-1100-BKE-I/APZ/B.
Part Number |
---|
ZSD-ZV-1100-BKE-I/APZ |
ZSD-ZZV-1100-BKE-I/APZ |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Number of fields | Built-in width (mm) | Number of meter cabinets |
---|---|---|---|---|---|---|---|---|---|
2,655.89 € | 1 | 3 Days | 550 | 2 | 550 | 1 | |||
4,033.67 € | 1 | 3 Days | 800 | 3 | 800 | 2 |