Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | With mounting plate | Number of doors | Suitable for metrical mounting | Mounting plate depth-adjustable | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,056.00 € | 1 | 20 Days | 600 | 300 | false | 1 | false | true | |||
1,185.00 € | 1 | 3 Days | 600 | 400 | false | 1 | false | true | |||
1,207.00 € | 1 | 3 Days | 600 | 600 | false | 1 | false | true | |||
1,443.00 € | 1 | 3 Days | 1100 | 300 | false | 2 | false | true | |||
1,618.00 € | 1 | 3 Days | 1100 | 400 | false | 2 | false | true | |||
1,644.00 € | 1 | 3 Days | 1100 | 600 | false | 2 | false | true | |||
1,188.00 € | 1 | 3 Days | 850 | 300 | false | 1 | false | true | |||
1,321.00 € | 1 | 3 Days | 850 | 400 | false | 1 | false | true | |||
1,355.00 € | 1 | 3 Days | 850 | 600 | false | 1 | false | true | |||
1,552.00 € | 1 | 20 Days | 1350 | 300 | false | 2 | false | true | |||
1,732.00 € | 1 | 3 Days | 1350 | 400 | false | 2 | false | true | |||
1,816.00 € | 1 | 3 Days | 1350 | 600 | false | 2 | false | true | |||
1,598.00 € | 1 | 14 Days | 1200 | 600 | true | 2 | true | false |
Loading...
Colour | Grey | Height(mm) | 2000 | RAL-number | 7035 |
---|---|---|---|---|---|
Number of locks | 1 | EMC-version | true | With glazed door | false |
Material quality | Other | Material | Steel | Impact strength | IK10 |
Degree of protection (IP) | IP55 | Suitable for outdoor set-up | false | Tackable | true |
With ventilation door | false | Wall fastening possible | true | Surface finishing | Powder coating |
With backside door | false | Wall build in | false | Pitched roof | false |
Floor installation possible | true | Pole fastening | false | Degree of protection (NEMA) | - |