Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XVTL-IC/BRA/SET
Colour | Other | Width(mm) | 71 | Model | Mounting bracket |
---|---|---|---|---|---|
Height(mm) | 151 | Depth(mm) | 51 | RAL-number | 0 |
Material | Steel |
This page is Bracket set for fixing from XVTL-IC, part number XVTL-IC/BRA/SET.
You can find the detail information about specifications and dimensions on part number XVTL-IC/BRA/SET.