Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH2-ME140-SVE |
NZMN2-ME140-SVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | |
---|---|---|---|---|---|---|
1,516.65 € | 1 | 19 Days | 150 | |||
1,255.42 € | 1 | 37 Days | 50 |
Loading...
Width(mm) | 105 | Height(mm) | 245 | Depth(mm) | 180 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 75 | With integrated auxiliary switch | false | Rated permanent current Iu(A) | 140 |
With integrated under voltage release | false | Number of poles | 3 | Rated operating voltage(V) | 690|690 |
Overload release current setting(A) | 70|140 | Degree of protection (IP) | IP20 | With thermal protection | true |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | Switch off technique | Electronic |
Rated operation power at AC-3, 230 V(kW) | 45 | Phase failure sensitive | true | Device construction | Built-in device plug-in technique |
Adjustment range undelayed short-circuit release(A) | 140|1960 |