Manufacturer part number: EU5C-SWD-PF2-1
Brand: EATON
Price: 123.86 €
Delivery time: 3 Days
Width: 35 mm
Height: 90 mm
Depth: 120 mm
Type of electric connection: Flat plug-in connection
Degree of protection (IP): IP20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EU5C-SWD-PF2-1
Part Number
|
---|
EU5C-SWD-PF2-1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Type of electric connection | Degree of protection (IP) | |
---|---|---|---|---|---|---|---|---|---|---|
123.86 € | 1 | 3 Days | 35 | 90 | 120 | Flat plug-in connection | IP20 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Suitable for safety functions | false |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 1 | With optical interface | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | With potential separation | true | Rail mounting possible | true |
Bus diagnosis possible | false | With power supply module | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | Suitable as segment module | true | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Remote module | false |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | true | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 20.4|28.8 |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None |
This page is SWD power supply, part number EU5C-SWD-PF2-1.
You can find the detail information about specifications and dimensions on part number EU5C-SWD-PF2-1.
Part Number |
---|
EU1S-SWD-PF1-2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Type of electric connection | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|---|---|
73.02 € | 1 | 25 Days | 85.6 | 56.9 | 20.1 | Plug-in connection | IP67 |