SmartWire-DT I / O module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EU5E-SWD-4PT-2

Part Number
EU5E-SWD-4PT-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

287.65 €

1 3 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Fieldbus connection over separate bus coupler possible true Width(mm) 35
Height(mm) 90 Depth(mm) 97 Suitable for safety functions false
Number of analogue inputs 4 Number of analogue outputs 0 Voltage type of supply voltage DC
Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB 0 Number of HW-interfaces parallel 0 Number of HW-interfaces other 0
Supporting protocol for TCP/IP false Supporting protocol for ASI false Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX false
Supporting protocol for MODBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for SUCONET false Supporting protocol for other bus systems true Input, current false
Input, voltage false Input, resistor false Input, resistance thermometer true
Input, thermocouple false Input signal, configurable false Output, current false
Output, voltage false Output signal configurable false Resolution of the analogue inputs(Bit) 12
Resolution of the analogue outputs(Bit) 0 Type of electric connection Flat plug-in connection Rail mounting possible true
Explosion safety category for gas None Explosion safety category for dust None System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting true Radio standard Bluetooth false
Radio standard WLAN 802.11 false IO link master false Performance level acc. EN ISO 13849-1 None
Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false
Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false
Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0
Supply voltage DC(V) 0|0 Analogue inputs configurable true Analogue outputs configurable true
Radio standard GPRS false Radio standard GSM false Radio standard UMTS false
SIL according to IEC 61508 None Degree of protection (NEMA) -

This page is SmartWire-DT I / O module, part number EU5E-SWD-4PT-2.
You can find the detail information about specifications and dimensions on part number EU5E-SWD-4PT-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360