Manufacturer part number: Z-S/3S
Brand: EATON
Price: 50.23 €
Delivery time: 3 Days
Built-in depth: 80 mm
Rated voltage: 230 V
Short-circuit breaking capacity (Icw): 10 kA
Rated switching capacity: 20 kA
Min. rated voltage: 0 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-S/3S
Part Number
|
---|
Z-S/3S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Built-in depth (mm) | Rated voltage (V) | Short-circuit breaking capacity (Icw) (kA) | Rated switching capacity (kA) | Min. rated voltage (V) | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
50.23 € | 12 | 3 Days | 80 | 230 | 10 | 20 | 0 | 0 | 3 |
Loading...
Voltage type | AC | Switching function | Control switch | With signal lamp | false |
---|---|---|---|---|---|
Rated current(A) | 16 | Max. lamp power(W) | 0 | Number of poles | 0 |
Lamp type | Other | Width in number of modular spacings | 1 | Colour calotte | Other |
Lamp socket | Other | Forced segregation (according to DIN VDE 0113) | false | Degree of protection (IP) | IP40 |
Number of contacts as change-over contact | 0 |
This page is Control switch, part number Z-S/3S.
You can find the detail information about specifications and dimensions on part number Z-S/3S.
Configure
Basic Attributes
Type
Built-in depth(mm)
Rated voltage(V)
Short-circuit breaking capacity (Icw)(kA)
Rated switching capacity(kA)
Min. rated voltage(V)
Number of contacts as normally closed contact
Number of contacts as normally open contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
Z-S/3S1O |
Z-S/SSOO |
Z-SW/S |
Z-SW/SO |
Z-SW/SS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Built-in depth (mm) | Rated voltage (V) | Short-circuit breaking capacity (Icw) (kA) | Rated switching capacity (kA) | Min. rated voltage (V) | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|---|---|---|---|
72.59 € | 12 | 3 Days | 80 | 230 | 10 | 20 | 0 | 1 | 3 | |||
72.59 € | 12 | 3 Days | 80 | 230 | 10 | 20 | 0 | 2 | 2 | |||
23.07 € | 2 | 3 Days | 60 | 250 | 0 | 0 | 230 | 0 | 1 | |||
36.65 € | 2 | 6 Days | 60 | 250 | 0 | 0 | 230 | 1 | 1 | |||
36.36 € | 2 | 3 Days | 60 | 250 | 0 | 0 | 230 | 0 | 2 |