Trip block (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PKE-XTU-1,​2
PKE-XTU-4
PKE-XTU-12
PKE-XTU-32
PKE-XTU-36
PKE-XTU-65
PKE-XTUA-1,​2
PKE-XTUA-4
PKE-XTUA-12
PKE-XTUA-32
PKE-XTUA-65
PKE-XTUACP-36
PKE-XTUACP-65
PKE-XTUCP-36
PKE-XTUCP-65
PKE-XTUW-32
PKE-XTUWA-32
PKE-XTUWACP-36
PKE-XTUWCP-36
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Overload release current setting
(A)
End value adjustment range undelayed short-circuit release
(A)
Initial value of the undelayed short-circuit release - setting range
(A)

85.83 €

1 3 Days 1.20.3|1.218.64.65

85.83 €

1 3 Days 41|46215.5

85.83 €

1 3 Days 123|1218646.5

106.58 €

1 3 Days 328|32496124

132.05 €

1 18 Days 368|3643296

145.29 €

1 3 Days 6516|65780192

98.12 €

1 3 Days 1.20.3|1.218.64.65

98.12 €

1 3 Days 41|46215.5

98.12 €

1 3 Days 123|1218646.5

121.69 €

1 3 Days 328|32496124

170.76 €

1 3 Days 6516|65780192

122.63 €

1 3 Days 3615|3628875

177.35 €

1 49 Days 6530|65520150

111.32 €

1 3 Days 3615|3628875

153.77 €

1 3 Days 6530|65520150

137.73 €

1 3 Days 328|3238496

158.46 €

1 35 Days 328|3238496

167.92 €

1 49 Days 3615|3628875

144.35 €

1 42 Days 3615|3628875

Loading...

  1. 1

Basic information

Number of poles 3 Short-circuit release function Delayed Rated control supply voltage Us at AC 50HZ(V) 0|0
Rated control supply voltage Us at AC 60HZ(V) 0|0 Rated control supply voltage Us at DC(V) 0|0 With ground fault protection function false
Type of motor protection Electronic release Voltage type for actuating Self powered

Tech Support