Manufacturer part number: NZMN2-ME220-SVE
Brand: EATON
Price: 1,582.67 €
Delivery time: 37 Days
Rated short-circuit breaking capacity lcu at 400 V, AC: 50 kA
Width: 105 mm
Height: 245 mm
Depth: 180 mm
Adjustment range undelayed short-circuit release: 200|2800 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMN2-ME220-SVE
Part Number
|
---|
NZMN2-ME220-SVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Width (mm) | Height (mm) | Depth (mm) | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|
1,582.67 € | 1 | 37 Days | 50 | 105 | 245 | 180 | 200|2800 |
Loading...
Rated operation power at AC-3, 400 V(kW) | 110 | With integrated auxiliary switch | false | Rated permanent current Iu(A) | 220 |
---|---|---|---|---|---|
With integrated under voltage release | false | Number of poles | 3 | Rated operating voltage(V) | 690|690 |
Overload release current setting(A) | 110|220 | Degree of protection (IP) | IP20 | With thermal protection | true |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | Switch off technique | Electronic |
Rated operation power at AC-3, 230 V(kW) | 55 | Phase failure sensitive | true | Device construction | Built-in device plug-in technique |
This page is Circuit-breaker, 3p, 220A, plug-in module, part number NZMN2-ME220-SVE.
You can find the detail information about specifications and dimensions on part number NZMN2-ME220-SVE.
Part Number |
---|
NZMH2-ME220-SVE |
NZMN3-ME220-SVE |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Width (mm) | Height (mm) | Depth (mm) | Adjustment range undelayed short-circuit release (A) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1,953.31 € | 1 | 5 Days | 150 | 105 | 245 | 180 | 200|2800 | ||
2,358.20 € | 1 | 25 Days | 50 | 140 | 215.2 | 335 | 440|3080 |