Circuit-breaker, 4p, 200A, plug-in module (NZMB2-4-A200-SVE)

Circuit-breaker, 4p, 200A, plug-in module NZMB2-4-A200-SVE

Product Details:

Manufacturer part number: NZMB2-4-A200-SVE

Brand: EATON

Price: 1,486.37

Delivery time: 19 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 25 kA

Rated voltage: 440|440 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMB2-4-A200-SVE

Part Number
NZMB2-4-A200-SVE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated voltage
(V)

1,486.37 €

1 19 Days 25440|440

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 200 Number of poles 4
Overload release current setting(A) 160|200 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false
Motor drive optional true With under voltage release false Device construction Built-in device plug-in technique
DIN rail (top hat rail) mounting optional true Complete device with protection unit true Adjustment range undelayed short-circuit release(A) 6|10

This page is Circuit-breaker, 4p, 200A, plug-in module, part number NZMB2-4-A200-SVE.
You can find the detail information about specifications and dimensions on part number NZMB2-4-A200-SVE.

Variation of this product

Part Number
NZMC2-4-A200-SVE
NZMH2-4-A200-SVE
NZMN2-4-A200-SVE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated voltage
(V)
-

1,552.40 €

1 42 Days 36690|690

1,874.88 €

1 42 Days 150690|690

1,599.53 €

1 17 Days 50690|690

Tech Support