Plinth (XAP011103)

Plinth XAP011103

Product Details:

Manufacturer part number: XAP011103

Brand: EATON

Price: 191.46

Delivery time: 42 Days


Technical Data:

Width: 1100 mm

Model: Base complete

Height: 100 mm

Depth: 300 mm

Max. load capacity: 1500 kg


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAP011103

Part Number
XAP011103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)

191.46 €

1 42 Days 1100Base complete10030015001100300

Loading...

  1. 1

Basic information

Colour Grey Suitable for aeration/de-aeration false Material Steel
Suitable for outdoor set-up false Suitable for cable patch false

This page is Plinth, part number XAP011103.
You can find the detail information about specifications and dimensions on part number XAP011103.

Variation of this product

Part Number
XAP010608
XAP010804
XAP010806
XAP011104
XAP011106
XAP011206
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)

251.36 €

1 5 Days 600Base complete1008001500600800

218.11 €

1 3 Days 800Base complete1004001500800400

229.71 €

1 3 Days 800Base complete1006001500800600

194.79 €

1 3 Days 1100Base complete10040015001100400

199.80 €

1 3 Days 1100Base complete10060015001100600

284.69 €

1 8 Days 1200Base complete10060015001200600

Tech Support