Contacts: 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-2-15432/XZ

Part Number
T0-2-15432/XZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.81 €

1 25 Days

Loading...

  1. 1

Basic information

Number of switch positions 3 Rated permanent current Iu(A) 20 Number of poles 2
With 0 (off) position FALSE With retraction in 0-position FALSE Width in number of modular spacings 0
Degree of protection (IP), front side IP00 Type of switch Reverser Type of control element Other
Front shield size 48x48 mm Suitable for ground mounting FALSE Suitable for front mounting 4-hole TRUE
Suitable for distribution board installation TRUE Suitable for intermediate mounting TRUE Complete device in housing FALSE
Max. rated operation voltage Ue AC(V) 690 Device construction Built-in device Degree of protection (NEMA), front side Other

This page is Contacts: 4, part number T0-2-15432/XZ.
You can find the detail information about specifications and dimensions on part number T0-2-15432/XZ.

Tech Support