Changeoverswitches (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-1-15421/E
T0-1-15421/EZ
T0-1-15421/IVS
T0-1-15431/E
T0-1-15431/EZ
T0-1-15431/I1
T0-1-15431/IVS
T0-1-15431/Z
T0-1-15434/E
T0-1-15434/EZ
T0-1-15434/I1
T0-1-15434/IVS
T0-1-15441/E
T0-1-15441/EZ
T0-1-15441/I1
T0-1-15441/IVS
T0-1-15451/E
T0-1-15451/EZ
T0-1-15451/IVS
T0-1-8210/E
T0-1-8210/EZ
T0-1-8210/I1
T0-1-8210/IVS
T0-1-8210/XZ
T0-1-8210/Z
T0-1-8214/E
T0-1-8214/EZ
T0-1-8214/I1
T0-1-8218/E
T0-1-8218/EZ
T0-1-8220/E
T0-1-8220/EZ
T0-1-8220/I1
T0-1-8220/IVS
T0-2-15422/E
T0-2-15422/EZ
T0-2-15432/E
T0-2-15432/EZ
T0-2-15432/I1
T0-2-15432/IVS
T0-2-15432/Z
T0-2-15435/E
T0-2-15435/EZ
T0-2-15442/EZ
T0-2-15442/I1
T0-2-15452/E
T0-2-15452/EZ
T0-2-15452/IVS
T0-2-15907/E
T0-2-15907/EZ
T0-2-15907/I1
T0-2-8211/E
T0-2-8211/EZ
T0-2-8211/I1
T0-2-8211/IVS
T0-2-8211/Z
T0-2-8215/E
T0-2-8215/Z
T0-2-8219/E
T0-2-8221/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Model Number of switch positions Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Rated operation current Ie at AC-3, 400 V
(A)
With 0 (off) position Material housing With retraction in 0-position Width in number of modular spacings Degree of protection (IP), front side Type of switch Type of electrical connection of main circuit Type of control element Front shield size Suitable for ground mounting Suitable for front mounting 4-hole Suitable for distribution board installation Suitable for intermediate mounting Complete device in housing Max. rated operation voltage Ue AC
(V)
Device construction Degree of protection (NEMA), front side

26.07 €

1 3 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

27.77 €

1 5 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

31.72 €

1 19 Days 000Reverser-420111.5TRUEPlasticFALSE-IP30-Screw connectionToggle-TRUEFALSETRUEFALSEFALSE--Other

26.07 €

1 3 Days ----3-201-TRUE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

27.77 €

1 3 Days ----3-201-TRUE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

41.46 €

1 3 Days ----3-201-TRUE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

31.72 €

1 3 Days ----3-201-TRUE-FALSE4IP30Reverser-Toggle48x48 mmTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

31.72 €

1 3 Days ----3-201-TRUE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSETRUEFALSE690Built-in device12

26.07 €

1 3 Days ----3-201-TRUE-TRUE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

27.77 €

1 20 Days ----3-201-TRUE-TRUE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

41.46 €

1 3 Days ----3-201-TRUE-TRUE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

31.72 €

1 22 Days ----3-201-TRUE-TRUE4IP30Reverser-Toggle48x48 mmTRUEFALSETRUEFALSEFALSE690Surface mounted deviceOther

26.07 €

1 21 Days ----2-201-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

27.77 €

1 24 Days ----2-201-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

41.28 €

1 5 Days ----2-201-FALSE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

31.72 €

1 22 Days ----2-201-FALSE-FALSE4IP30Reverser-Toggle48x48 mmTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

26.07 €

1 3 Days ----2-201-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

27.77 €

1 5 Days ----2-201-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

31.72 €

1 5 Days ----2-201-FALSE-FALSE4IP30Reverser-Toggle48x48 mmTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

26.25 €

1 3 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

27.77 €

1 3 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

41.46 €

1 3 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-TRUEFALSEFALSEFALSETRUE--Other

31.72 €

1 3 Days 000Reverser-420111.5TRUEPlasticFALSE-IP30-Screw connectionToggle-TRUEFALSETRUEFALSEFALSE--Other
-

25.22 €

1 28 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionOther-TRUEFALSEFALSETRUEFALSE--Other

31.72 €

1 22 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-TRUEFALSEFALSETRUEFALSE--12

25.40 €

1 3 Days 000Reverser-420111.5TRUEPlasticTRUE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

27.28 €

1 5 Days 000Reverser-420111.5TRUEPlasticTRUE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

41.28 €

1 5 Days 000Reverser-420111.5TRUEPlasticTRUE-IP65-Screw connectionToggle-TRUEFALSEFALSEFALSETRUE--Other

26.07 €

1 22 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

27.77 €

1 22 Days 000Reverser-420111.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

26.07 €

1 3 Days 000Reverser-420111.5FALSEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

27.77 €

1 3 Days 000Reverser-420111.5FALSEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

41.46 €

1 5 Days 000Reverser-420111.5FALSEPlasticFALSE-IP65-Screw connectionToggle-TRUEFALSEFALSEFALSETRUE--Other

31.72 €

1 3 Days 000Reverser-420111.5FALSEPlasticFALSE-IP30-Screw connectionToggle-TRUEFALSETRUEFALSEFALSE--Other

31.71 €

1 3 Days 000Reverser-420211.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

33.23 €

1 22 Days 000Reverser-420211.5TRUEPlasticFALSE-IP55-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

31.71 €

1 3 Days ----3-202-TRUE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

33.23 €

1 3 Days ----3-202-TRUE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

47.10 €

1 5 Days ----3-202-TRUE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

36.92 €

1 3 Days ----3-202-TRUE-FALSE4IP30Reverser-ToggleOtherTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

36.92 €

1 3 Days ----3-202-TRUE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSETRUEFALSE690Built-in device12

31.71 €

1 19 Days ----3-202-TRUE-TRUE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

33.23 €

1 19 Days ----3-202-TRUE-TRUE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

36.92 €

1 22 Days ----2-202-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

47.10 €

1 20 Days ----2-202-FALSE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

31.71 €

1 3 Days ----2-202-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

33.23 €

1 3 Days ----2-202-FALSE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

36.92 €

1 5 Days ----2-202-FALSE-FALSE4IP30Reverser-ToggleOtherTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

35.12 €

1 3 Days ----4-202-TRUE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

36.92 €

1 19 Days ----4-202-TRUE-FALSE0IP65Reverser-Toggle48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

50.89 €

1 3 Days ----4-200-TRUE-FALSE0IP65Reverser-Toggle48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

31.71 €

1 3 Days 000Reverser-420211.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

33.23 €

1 3 Days 000Reverser-420211.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

47.10 €

1 3 Days 000Reverser-420211.5TRUEPlasticFALSE-IP65-Screw connectionToggle-TRUEFALSEFALSEFALSETRUE--Other

36.92 €

1 3 Days 000Reverser-420211.5TRUEPlasticFALSE-IP30-Screw connectionToggle-TRUEFALSETRUEFALSEFALSE--Other

36.92 €

1 15 Days 000Reverser-420211.5TRUEPlasticFALSE-IP65-Screw connectionToggle-TRUEFALSEFALSETRUEFALSE--12

33.03 €

1 3 Days 000Reverser-420211.5TRUEPlasticTRUE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

38.61 €

1 42 Days 000Reverser-420211.5TRUEPlasticTRUE-IP65-Screw connectionToggle-TRUEFALSEFALSETRUEFALSE--12

35.12 €

1 22 Days 000Reverser-420211.5TRUEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

31.71 €

1 3 Days 000Reverser-420211.5FALSEPlasticFALSE-IP65-Screw connectionToggle-FALSETRUEFALSEFALSEFALSE--12

Loading...

Tech Support