Circuit-breaker, 3p, 150A (NZMN2-AF150-NA)

Circuit-breaker, 3p, 150A NZMN2-AF150-NA

Product Details:

Manufacturer part number: NZMN2-AF150-NA

Brand: EATON

Price: 1,193.06

Delivery time: 3 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 50 kA

Adjustment range short-term delayed short-circuit release: 0|0 A

Adjustment range undelayed short-circuit release: 6|10 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMN2-AF150-NA

Part Number
NZMN2-AF150-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Adjustment range undelayed short-circuit release
(A)

1,193.06 €

1 3 Days 500|06|10

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 150 Number of poles 3 Overload release current setting(A) 150|150
Rated voltage(V) 690|690 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false
Motor drive optional true With under voltage release false Device construction Built-in device fixed built-in technique
DIN rail (top hat rail) mounting optional true Complete device with protection unit true

This page is Circuit-breaker, 3p, 150A, part number NZMN2-AF150-NA.
You can find the detail information about specifications and dimensions on part number NZMN2-AF150-NA.

Variation of this product

Part Number
NZMH2-AF150-NA
NZMH2-VEF150-NA
NZMN2-VEF150-NA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Adjustment range undelayed short-circuit release
(A)

1,464.64 €

1 42 Days 1500|06|10

1,783.49 €

1 37 Days 150300|15001800|1800

1,344.91 €

1 37 Days 50300|15001800|1800

Tech Support