Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-XL-*-
Width(mm) | 0 | Height(mm) | 8 | Colour lens | Other |
---|---|---|---|---|---|
Diameter(mm) | 29.6 | Construction type | Flat | Built-in diameter(mm) | 22.5 |
Lens shape | Round | Labelled | true |