Padlocking feature adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LOCKMULTIPLIER-K1-K6

Part Number
LOCKMULTIPLIER-K1-K6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.41 €

1 5 Days

Loading...

  1. 1

Basic information

Material Polycarbonate With label area false Max. number of padlocks 3
Suitable for shackle diameter(mm) 9|9

This page is Padlocking feature adapter, part number LOCKMULTIPLIER-K1-K6.
You can find the detail information about specifications and dimensions on part number LOCKMULTIPLIER-K1-K6.

Tech Support