Manufacturer part number: EASY-E4-AC-12RCX1
Brand: EATON
Price: 183.76 €
Delivery time: 3 Days
With display: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EASY-E4-AC-12RCX1
Width(mm) | 71.5 | Supporting protocol for AS-Interface Safety at Work | false | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 58 | Expandable | true | Switching current(A) | 8 |
With timer | true | Suitable for safety functions | false | Number of digital inputs | 8 |
Number of digital outputs | 4 | Number of analogue inputs | 0 | Number of analogue outputs | 0 |
Voltage type of supply voltage | AC/DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 1 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 1 | With optical interface | false | Supporting protocol for TCP/IP | true |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | true |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | false | Redundancy | false | With relay output | true |
Rail mounting possible | true | Explosion safety category for gas | None | Explosion safety category for dust | None |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | true |
Rack-assembly possible | false | Wall mounting/direct mounting | true | Expansion device | false |
Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false | Basic device | true |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 85|264 | Supply voltage AC 60 Hz(V) | 85|264 | Supply voltage DC(V) | 85|264 |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None |
This page is Control relays, easyE4 (expandable, Ethernet), 100 - 240 V AC, 110 - 240 V DC, Inputs Digital: 8, Outputs Digital: 4 relais, screw terminal, part number EASY-E4-AC-12RCX1.
You can find the detail information about specifications and dimensions on part number EASY-E4-AC-12RCX1.
Part Number |
---|
EASY-E4-AC-12RC1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With display |
---|---|---|---|---|---|---|
211.75 € | 1 | 3 Days | true |