Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EASY400-POW
Width(mm) | 72 | Height(mm) | 90 | Depth(mm) | 60 |
---|---|---|---|---|---|
Suitable for safety functions | false | Type of voltage (input voltage) | AC | Power output(W) | 30 |
Redundancy | false | Output voltage at AC 50 Hz(V) | 0|0 | Output voltage at AC 60 Hz(V) | 0|0 |
Output voltage at DC(V) | 0|0 | Input voltage at AC 50 Hz(V) | 85|264 | Input voltage at AC 60 Hz(V) | 85|264 |
Input voltage at DC(V) | 0|0 | Max. output current AC 50 Hz(A) | 0 | Max. output current AC 60 Hz(A) | 0 |
Max. output current DC(A) | 1.25 | Max. input current AC 50 Hz(A) | 0 | Max. input current AC 60 Hz(A) | 0 |
Max. input current DC(A) | 0 | Type of output voltage | DC |
This page is Switched-mode power supply unit, part number EASY400-POW.
You can find the detail information about specifications and dimensions on part number EASY400-POW.