Busbar tag shroud (ZV-BS-G)

Busbar tag shroud ZV-BS-G

Product Details:

Manufacturer part number: ZV-BS-G

Brand: EATON

Price: 1.24

Delivery time: 3 Days


Technical Data:

Colour: Yellow

Width: 12 mm

Model: Lengthwise cover

Depth: 24 mm

Suitable for: Other


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZV-BS-G

Part Number
ZV-BS-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Depth
(mm)
Suitable for Type of accessory Length
(mm)
Material

1.24 €

10 3 Days Yellow12Lengthwise cover24Other-85Plastic

Loading...

  1. 1

This page is Busbar tag shroud, part number ZV-BS-G.
You can find the detail information about specifications and dimensions on part number ZV-BS-G.

Variation of this product

Part Number
BB-IP/5
Z-FPUL
ZV-BS-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Model Depth
(mm)
Suitable for Type of accessory Length
(mm)
Material

2.54 €

10 6 Days Other12Lengthwise cover24Other-85Plastic

1.52 €

10 5 Days -----Cover--

1.32 €

10 3 Days -----Other--

Tech Support