Terminal plate (BBA-TP3/1000)

Terminal plate BBA-TP3/1000

Product Details:

Manufacturer part number: BBA-TP3/1000

Brand: EATON

Price: 299.99

Delivery time: 3 Days


Technical Data:

Max. conductor cross section: 1000 mm²

Width clamp: 228 mm

Busbar width: 12|30 mm

Suitable for round conductor connection: true

Suitable for sector conductor connection: true


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBA-TP3/1000

Part Number
BBA-TP3/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Suitable for round conductor connection Suitable for sector conductor connection Max. rated operation current Ie
(A)

299.99 €

1 3 Days 100022812|30truetrue1600

Loading...

  1. 1

Basic information

Suitable for Flat rail Busbar thickness(mm) 5|10 Suitable for strip conductor connection true

This page is Terminal plate, part number BBA-TP3/1000.
You can find the detail information about specifications and dimensions on part number BBA-TP3/1000.

Variation of this product

Part Number
BBA-TP3/120
BBA-TP3/300
BBA-TP3/50
BBA-TP3/CU-BAND
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Busbar width
(mm)
Suitable for round conductor connection Suitable for sector conductor connection Max. rated operation current Ie
(A)

45.04 €

1 3 Days 1208112|30truetrue440

95.04 €

1 3 Days 30024012|30truetrue560

32.27 €

1 3 Days 505412|30truetrue300

95.04 €

1 3 Days 75024020|30falsefalse800

Tech Support