Temperature input (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CTEU-02/01

Part Number
CTEU-02/01
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

150.80 €

1 3 Days

Loading...

  1. 1

Basic information

Mounting method Surface mounted (plaster) Colour White Surface protection Untreated
With timer false With display false Material quality Thermoplastic
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Bus connection included true Temperature controller true Material Plastic
Width in number of modular spacings 1 Other bus systems xComfort Bus system LON false
Integrated DCF77 receiver false Transparent false With anti-theft/dismantling protection false
IR sensor false Manual set point setting false Presence button true
RAL-number (akin) 9010 Status-LED true Central functional unit for senders/actuators false
Degree of protection (IP) IP20 Surface finishing Not applicable Number of actuation points 1
Bus system KNX radio false Radio frequent bidirectional false Min. depth of built-in installation box(mm) 18

This page is Temperature input, part number CTEU-02/01.
You can find the detail information about specifications and dimensions on part number CTEU-02/01.

Tech Support