Manufacturer part number: CRCA-00/11
Brand: EATON
Price: 169.75 €
Delivery time: 15 Days
Colour: White
RAL-number (akin): 9010
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRCA-00/11
Mounting method | Surface mounted (plaster) | Assembly arrangement | Basic element with complete housing | Surface protection | Untreated |
---|---|---|---|---|---|
With display | true | Material quality | Thermoplastic | Bus system KNX | false |
Bus system radio frequent | true | Bus system Powernet | false | Bus connection included | true |
Material | Plastic | Other bus systems | xComfort | Number of binary inputs | 0 |
Bus system LON | false | Transparent | false | With anti-theft/dismantling protection | false |
External sensor | true | Manual set point setting | true | Parallel-service possible | true |
Presence button | false | Degree of protection (IP) | IP20 | With LED indication | false |
Surface finishing | Glossy | With local operation | true | Bus system KNX radio | false |
Radio frequent bidirectional | true | Class of the temperature control | IV | Standby power consumption (solstandby)(W) | 0.05 |
Min. depth of built-in installation box(mm) | 0 |
This page is Room Controller Touch, part number CRCA-00/11.
You can find the detail information about specifications and dimensions on part number CRCA-00/11.
Part Number |
---|
CRCA-00/08 |
CRCA-00/09 |
CRCA-00/10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number (akin) |
---|---|---|---|---|---|---|---|
169.75 € | 1 | 3 Days | White | 9010 | |||
169.75 € | 1 | 3 Days | Anthracite | 7016 | |||
169.75 € | 1 | 5 Days | White | 9016 |