Manufacturer part number: DX-LM3-008
Brand: EATON
Price: 168.07 €
Delivery time: 3 Days
Rated inductance: 4.1 mH
Max. rated current (Ith) at rated voltage DC: 8 A
Rated current at AC: 8|8 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DX-LM3-008
Suitable as interference suppression reactance coil | false | Degree of protection (IP) | IP20 | Rated operation frequency(Hz) | 0|200 |
---|---|---|---|---|---|
Suitable as output reactance coil | false | Suitable as ripple filter choke | true | Suitable as commutation reactance coil | false |
Suitable as net reactance coil | false | Max. rated operation voltage Ue(V) | 750 | Number of poles, primary side | 3 |
Relative short circuit voltage(%) | 0 | Resonance frequency(Hz) | 0 | Rated clock frequency(kHz) | 0 |
Degree of protection (NEMA) | Other |
This page is Motor choke, part number DX-LM3-008.
You can find the detail information about specifications and dimensions on part number DX-LM3-008.
Part Number |
---|
DX-LM3-011 |
DX-LM3-016 |
DX-LM3-035 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated inductance (mH) | Max. rated current (Ith) at rated voltage DC (A) | Rated current at AC (A) |
---|---|---|---|---|---|---|---|---|
176.16 € | 1 | 5 Days | 3 | 11 | 11|11 | |||
180.24 € | 1 | 3 Days | 1.5 | 16 | 16|16 | |||
354.15 € | 1 | 42 Days | 1 | 35 | 35|35 |