Design housing "SECCO" natural color anodized (SEC 84 39 120 ME KR)

Design housing "SECCO" natural color anodized SEC 84 39 120 ME KR

Product Details:

Manufacturer part number: SEC 84 39 120 ME KR

Brand: FISCHER ELEKTRONIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Surface: natural color anodized

Length: 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SEC 84 39 120 ME KR

Part Number
SEC 84 39 120 ME KR
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Length
(mm)
1 Quote natural color anodized120

Loading...

  1. 1

Basic information

Material Aluminum Width(mm) 96 Height(mm) 50.5

Tech Support