• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamp Accessories - Flat-Tip Bonded Neoprene Spindle

Clamp Accessories - Flat-Tip Bonded Neoprene Spindle
  • Volume Discount
DESTACO Manual and Toggle Clamp Accessories are matched to DESTACO Clamps to provide optimal performance and functionality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Spindles, Flat-Tip Bonded Neoprene Spindle – Metric

Product Overview

• Red neoprene, hardness: 80-85 Shore A
• Temperature Range: -20°C to 100°C [-22°F to 212°F]
• Oil resistant, LABS (silicone) free
• Includes jam nuts

Dimensions

Part No.MLL1SWHAØDØD1
431208-MM6[1.00]
25,4
[0.6]
15,8
[0.39]
10
[0.13]
3,2
[0.13]
3,3
[0.66]
16,8
[0.66]
16,8
424208-M[1.63]
41,3
[1.25]
31,7
202208-M[1.73]
44
[1.18]
30
[0.12]
3
[0.63]
16
[0.47]
12
215208-M[2.13]
54
[1.57]
40
225208-MM8[2.09]
53
[1.38]
35
[0.51]
13
[0.16]
4
[0.20]
5
[0.83]
21
[0.55]
14
2007208-M[2.48]
63
[1.77]
45
507208-M[3.27]
83
[2.56]
65
240208-MM10[3.11]
79
[2.17]
55
[0.67]
17
[0.20]
5
[1.02]
26
[0.78]
20
235208-M[4.72]
120
[3.74]
95
247208-MM12[4.02]
102
[2.87]
73
[0.75]
19
[0.24]
6
[0.28]
7
[1.18]
30
[0.94]
24

Part No.MLL1SWHAØD
205208-MM4[0.87]
22
[0.79]
20
[0.28]
7
[0.09]
2,2
[0.11]
2,8
[0.32]
8
201208-M[1.26]
32
[1.18]
30
305208-MM5[1.14]
29
[0.98]
25
[0.32]
8
[0.11]
2,7
[0.20]
5
[0.39]
10
213208-M[1.34]
34
[1.18]
30
2013208-M[1.54]
39
[1.38]
35
307208-MM8[1.69]
43
[0.51]
13
[0.16]
4
[0.35]
9
[0.75]
19

Part No.DLL1ØG
213208-M-L[0.24]
6
[1.34]
34
[1.18]
30
M5

Item is available upon request.

Dimensions and technical information are subject to change without notice
Part Number
2007208-M
201208-M
2013208-M
202208-M
205208-M
213208-M
213208-M-L
215208-M
225208-M
235208-M
240208-M
247208-M
305208-M
307208-M
507208-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lenght
(mm)
Width
(mm)
Thread
(mm)

6.59 €

1 Available 5 Days 6321M8

3.13 €

1 Available 5 Days 328M4

4.40 €

1 Available 4 Days 3910M5

4.39 €

1 Available Same day

Stock

4416M6

2.86 €

1 Available Same day

Stock

228M4

2.86 €

1 Available Same day

Stock

3410M5

3.49 €

1 Available 27 Days 346M5

4.70 €

1 Available Same day

Stock

5416M6

5.02 €

1 Available Same day

Stock

5321M8

7.57 €

1 Available 5 Days 12026M10

6.03 €

1 Available 7 Days 7926M10

8.43 €

1 Available 5 Days 10230M12

2.86 €

1 Available Same day

Stock

2910M5

4.48 €

1 Available Same day

Stock

4319M8

5.02 €

1 Available Same day

Stock

8321M8

Loading...

  1. 1

Tech Support