Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Fitting type (details) | IP rating | Manufacturer part # | Min. ambient temperature (°C) | Product size (length) (m) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,567.51 € | 1 | 46 Days | +70 | - | - | 6AG13401AH022AE0 | -25 | - | 125 | 40 | 120 | 6AG1340-1AH02-2AE0 | - | ||
1,769.19 € | 1 | 53 Days | +60 | - | - | 6AG13401CH022AE0 | -25 | - | 125 | 40 | 120 | 6AG1340-1CH02-2AE0 | - | ||
2,889.64 € | 1 | 53 Days | +70 | - | - | 6AG13411AH027AE0 | -25 | - | 125 | 40 | 120 | 6AG1341-1AH02-7AE0 | - | ||
2,212.88 € | 1 | 53 Days | - | S7-300-profile rail mounting | IP20 | 6AG13431CX102XE0 | - | - | 125 | 40 | 120 | 6AG1343-1CX10-2XE0 | - | ||
3,718.77 € | 1 | 67 Days | +70 | - | IP20 | 6AG13431EX307XE0 | -25 | - | 125 | 40 | 120 | 6AG1343-1EX30-7XE0 | - | ||
4,166.95 € | 1 | 46 Days | - | - | - | 6AG14435DX054XE0 | - | - | - | - | - | 6 AG 1443-5 DX 05-4 XE0 | - | ||
4,028.01 € | 1 | 51 Days | +60 | - | - | 6AG15431AX002XE0 | -40 | - | - | - | - | 6 AG 1543-1 AX00-2XE0 | - | ||
682.35 € | 1 | 6 Days | +70 | 35 mm DIN rail mounting. wall mounting | IP20 | 6GK72431BX300XE0 | -20 | 75 | - | 30 | - | 6GK7243-1BX30-0XE0 | - | ||
1,114.84 € | 1 | 6 Days | +70 | 35 mm DIN rail mounting. wall mounting | IP20 | 6GK72437KX300XE0 | -20 | 75 | - | 30 | - | 6GK7243-7KX30-0XE0 | - | ||
956.49 € | 1 | Available | 6 Days | +70 | 35 mm DIN rail mounting. wall mounting | IP20 | 6GK72438RX300XE0 | -20 | 75 | - | 30 | - | 6GK7243-8RX30-0XE0 | - | |
1,193.28 € | 1 | 9 Days | +60 | S7-profiled rail | IP20 | 6GK73432AH110XA0 | 0 | - | - | 40 | 120 | 6GK7343-2AH11-0XA0 | S7-300 front connector. 20-pin | ||
2,316.37 € | 1 | Available | 6 Days | +60 | S7-300-profile rail mounting | IP20 | 6GK73435FA010XE0 | 0 | - | - | 40 | 120 | 6GK7343-5FA01-0XE0 | - | |
4,256.59 € | 1 | 6 Days | +60 | - | IP20 | 6GK74431RX000XE0 | 0 | - | - | 25 | 210 | 6GK7443-1RX00-0XE0 | - | ||
928.85 € | 1 | 6 Days | +60 | S7-1500 rail mounting | IP20 | 6GK75425FX000XE0 | 0 | - | - | 35 | 129 | 6GK7542-5FX00-0XE0 | - | ||
715.96 € | 1 | 6 Days | +60 | 35 mm DIN rail mounting | IP20 | 6GK75426UX000XE0 | 0 | - | - | 60 | 74 | 6GK7542-6UX00-0XE0 | - | ||
1,114.84 € | 1 | 6 Days | +60 | 35 mm DIN rail mounting | IP20 | 6GK75426VX000XE0 | 0 | - | - | 60 | 74 | 6GK7542-6VX00-0XE0 | - | ||
1,137.25 € | 1 | 23 Days | +60 | 35 mm DIN rail mounting | IP20 | 6GK75436WX000XE0 | 0 | - | - | 60 | 74 | 6GK7543-6WX00-0XE0 | - |
Loading...
Product type | PLC communication processor |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Fitting type (details)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
Product size (length)(m)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes