Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6AG21936AR004AA0 |
6AV76740KA000AA0 |
6AV76740KD000AA0 |
6AV76740KE000AA0 |
6ES76483AG000XA0 |
6ES77980CA000XA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Compatible with (details) | Fitting type (details) | Manufacturer part # | Min. ambient temperature (°C) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Series (PLC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
402.24 € | 1 | 51 Days | +70 | - | - | 6AG21936AR004AA0 | -40 | 69.5 | 20 | 59 | PLC adapter | - | 6 AG 2193-6 AR00-4AA0 | ||
262.35 € | 1 | Available | 21 Days | - | - | Screws | 6AV76740KA000AA0 | - | - | - | - | PLC adapter | Siemens-HMI | 6 AV 7674-0 KA00-0AA0 | |
294.05 € | 1 | Available | 21 Days | - | - | VESA | 6AV76740KD000AA0 | - | - | - | - | PLC adapter set | Siemens-HMI | 6 AV 7674-0 KD00-0AA0 | |
267.81 € | 1 | Available | 21 Days | - | - | VESA | 6AV76740KE000AA0 | - | - | - | - | PLC adapter set | Siemens-HMI | 6 AV 7674-0 KE00-0AA0 | |
125.27 € | 1 | Available | 21 Days | - | - | - | 6ES76483AG000XA0 | - | 11.9 | 36 | 178 | PLC adapter | - | 6 IT 7648-3 AG00-0XA0 | |
290.20 € | 1 | 39 Days | - | Field PG and Power PG SIMATIC | - | 6ES77980CA000XA0 | - | - | - | - | PLC adapter | - | 6 IT 7798-0 CA00-0XA0 |
Loading...
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Compatible with (details)
Fitting type (details)
Manufacturer part #
Min. ambient temperature(°C)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Product type
Series (PLC)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes