Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Manufacturer part # | Max. operating voltage (V DC) | Min. ambient temperature (°C) | No. of analogue inputs | No. of digital inputs (max.) | No. of inputs (max.) | Operating voltage (range) | Operating voltage (V DC) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
726.93 € | 1 | Available | 63 Days | - | 6AG12314HF324XB0 | - | - | - | - | - | - | - | 100 | 38 | - | 6 AG 1231-4 HF 32-4 XB0 | - | |
715.96 € | 1 | 52 Days | - | 6AG12315ND324XB0 | - | - | - | - | - | - | - | 100 | 90 | - | 6 AG 1231-5 ND 32-4 XB0 | - | ||
626.33 € | 1 | 47 Days | - | 6AG12315QD324XB0 | - | - | - | - | - | - | - | 100 | - | - | 6 AG 1231-5 QD 32-4 XB0 | - | ||
879.55 € | 1 | 53 Days | - | 6AG12315QF324XB0 | - | - | - | - | - | - | - | 100 | 110 | - | 6 AG 1231-5 QF 32-4 XB0 | - | ||
2,116.52 € | 1 | 53 Days | +60 | 6AG13317NF102AB0 | 24 | -25 | 8 | - | 8 | 24 V DC (max) | 24 | 125 | 40 | 120 | 6 AG 1331-7 NF10-2AB0 | Screw/spring-loaded terminal | ||
2,699.16 € | 1 | 46 Days | +60 | 6AG13317PF014AB0 | 24 | 0 | 8 | - | 8 | 24 V DC (max) | 24 | 125 | 40 | 120 | 6 AG 1331-7 PF 01-4 from 0 | Screw/spring-loaded terminal | ||
2,212.88 € | 1 | 53 Days | +60 | 6AG13317PF114AB0 | 24 | 0 | 8 | - | 8 | 24 V DC (max) | 24 | 125 | 40 | 120 | 6 AG 1331-7 PF 11-4 from 0 | Screw/spring-loaded terminal | ||
442.57 € | 1 | 53 Days | - | 6AG15211BH507AA0 | - | - | - | 16 | - | - | - | - | - | - | 6 AG 1521-1 BH50-7AA0 | - | ||
621.85 € | 1 | 51 Days | - | 6AG15211FH007AA0 | - | - | - | 16 | - | - | - | - | - | - | 6 AG 1521-1 FH 00-7AA0 | - | ||
1,926.05 € | 1 | 51 Days | - | 6AG15317NF107AB0 | - | - | 8 | - | - | - | - | - | - | - | 6 AG 1531-7 NF10-7 from 0 | - | ||
2,071.51 € | 1 | Available | 7 Days | - | 6ES73317PE100AB0 | 24 | - | 6 | - | 6 | 24 V DC (max) | 24 | 125 | 40 | 120 | 6 IT 7331-7 PE10-0AB0 | Screw/spring-loaded terminal | |
1,798.32 € | 1 | 11 Days | - | 6ES74310HH000AB0 | 24 | - | 16 | - | 16 | 24 V DC (max) | 24 | 290 | 25 | 210 | 6 IT 7431-0 HH00-0AB0 | Screw/spring-loaded terminal | ||
1,350.15 € | 1 | 12 Days | - | 6ES74311KF000AB0 | - | - | 8 | - | 8 | - | - | 290 | 25 | 210 | 6ES7431-1KF00-0AB0 | Screw/spring-loaded terminal | ||
2,116.52 € | 1 | 15 Days | - | 6ES74311KF100AB0 | 24 | - | 8 | - | 8 | 24 V DC (max) | 24 | 290 | 25 | 210 | 6 IT 7431-1 KF10-0AB0 | Screw/spring-loaded terminal | ||
3,288.52 € | 1 | 36 Days | - | 6ES74311KF200AB0 | 24 | - | 8 | - | 8 | 24 V DC (max) | 24 | 290 | 25 | 210 | 6ES7431-1KF20-0AB0 | Screw/spring-loaded terminal | ||
5,372.55 € | 1 | 11 Days | - | 6ES74317KF000AB0 | - | - | 8 | - | 8 | - | - | 290 | 25 | 210 | 6ES7431-7KF00-0AB0 | Screw/spring-loaded terminal | ||
2,056.03 € | 1 | 14 Days | - | 6ES74317KF100AB0 | - | - | 8 | - | 8 | - | - | 290 | 25 | 210 | 6ES7431-7KF10-0AB0 | Screw/spring-loaded terminal |
Loading...
Product type | PLC analogue input module |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Manufacturer part #
Max. operating voltage(V DC)
Min. ambient temperature(°C)
No. of analogue inputs
No. of digital inputs (max.)
No. of inputs (max.)
Operating voltage (range)
Operating voltage(V DC)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes